(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container

Folding Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,376.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AH-31
EA506AH-32
EA506AH-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity Lid Effective Inner Dimensions Height when folded Outer dimensions Number of Stacking Tiers Height When Folded

฿ 3,376.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 201-300 40L EA506AH-36 (sold separately) 492×333×253(H)mm 68mm 530×366×271(H)mm 6-step 68mm

฿ 3,751.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50L EA506AH-36 (sold separately) 492×333×302(H)mm 81mm 530×366×320(H)mm 5 tiers 81mm

฿ 5,088.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75L EA506AH-37 (sold separately) 600×405×310(H)mm 78mm 650×440×329(H)mm 5 tiers 78mm

Basic Specifications

  • Materials
    Polypropylene (50% recycled PP used)
  • Color
    Clear × blue
  • Details 1
    50% recycled material used
  • Load Capacity
    20 kg

Product Description

[Features]
Polypropylene (50% recycled PP) stackable multipurpose collapsible container.
Since it can be folded, storage space when not in use can be greatly reduced.
[Applications]
Ideal for storage, management and storage.

Part Number
EA506AH-31
EA506AH-32
EA506AH-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity Lid Effective Inner Dimensions Height when folded Outer dimensions Number of Stacking Tiers Height When Folded

฿ 3,376.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 201-300 40L EA506AH-36 (sold separately) 492×333×253(H)mm 68mm 530×366×271(H)mm 6-step 68mm

฿ 3,751.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50L EA506AH-36 (sold separately) 492×333×302(H)mm 81mm 530×366×320(H)mm 5 tiers 81mm

฿ 5,088.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75L EA506AH-37 (sold separately) 600×405×310(H)mm 78mm 650×440×329(H)mm 5 tiers 78mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1