(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (open window)

Folding Container (open window)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA506AH-2

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    50L
  • Size (mm)
    530×366×320
Part Number
EA506AH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Size (mm)

฿ 4,579.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50L 530×366×320

Basic Specifications

  • External Height(mm)
    301-400
  • Materials
    Polypropylene

Product Description

It has been treated to prevent dust from sticking to it, has a reinforced bottom to prevent bending, and can be folded.

Specifications of EA506AH-2

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    50L
  • Size (mm)
    530×366×320
Part Number
EA506AH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Size (mm)

฿ 4,579.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50L 530×366×320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1