(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5.5 L Container

5.5 L Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 782.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AF-1
EA506AF-2
EA506AF-3
EA506AF-4
EA506AF-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Color Size Weight Compressive Load

฿ 782.91

CONTAINER 1 Piece(s) 5 Day(s) 5.5L Blue Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,224.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Light Gray Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,377.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Green Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,377.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Yellow Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,519.00

CONTAINER 1 Piece(s) 12 Day(s) 6.8L Yellow Outer dimensions: 361 × 272 × 95 (H) mm · Inner dimensions: 317 × 242 × 92 (H) mm · Effective inner dimensions: 308 × 233 × 85 (H) mm 405g 12.54 kN (1,280 kgf)

Basic Specifications

  • Materials
    Polypropylene

Product Description

[Specifications]
·Can be stacked.
· Material: polypropylene
·Compressive Load: 15.53 kN (1585 kgf)/12.54 kN (1280 kgf)

Part Number
EA506AF-1
EA506AF-2
EA506AF-3
EA506AF-4
EA506AF-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Color Size Weight Compressive Load

฿ 782.91

CONTAINER 1 Piece(s) 5 Day(s) 5.5L Blue Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,224.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Light Gray Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,377.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Green Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,377.00

CONTAINER 1 Piece(s) 12 Day(s) 5.5L Yellow Outer dimensions: 361 × 272 × 81 (H) mm · Inner dimensions: 316 × 241 × 75 (H) mm · Effective inner dimensions: 307 × 232 × 67 (H) mm 500g 15.53 kN (1,585 kgf)

฿ 3,519.00

CONTAINER 1 Piece(s) 12 Day(s) 6.8L Yellow Outer dimensions: 361 × 272 × 95 (H) mm · Inner dimensions: 317 × 242 × 92 (H) mm · Effective inner dimensions: 308 × 233 × 85 (H) mm 405g 12.54 kN (1,280 kgf)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1