(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Case EA506AB-76

Storage Case EA506AB-76

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA506AB-76

Part Number
EA506AB-76 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,556.00

฿ 10,881.03

BOX 1 Piece(s) 11 Day(s)

Product Description

【Product Specifications】
・Material-Polypropylene
・It can be vertically and horizontally stacked. It is a container which can also be used as a rack.
・Two -61 and -62 can be stacked on -63 and -64.
・The separately sold lid is very useful for transportation or storage of content.
・Dim. (mm)-Inside dim.: 478 x 385 x 302, Outside dim.: 540 x 449 x 310
・Color-Clear
・Weight-1770g
・Qty. per unit-6

Specifications of EA506AB-76

Part Number
EA506AB-76 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,556.00

฿ 10,881.03

BOX 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1