(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (OD Color, With Lid)

Folding Container (OD Color, With Lid)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,459.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AA-4D
EA506AA-4E SALE
EA506AA-7D
EA506AA-7E SALE
EA506AA-8D
EA506AA-8E SALE
EA506AA-9D
EA506AA-9E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity Size Quantity Color Details 2 Details 1 Size (Outer Dimensions) Size (Inner dimensions) Effective Inner Dimensions Overall Height When Folded Compressive Load Card Holder

฿ 4,459.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50.4L 530×366×334(H)mm - - With slide lock Quantity: 1 pc. - - - - - -

฿ 13,505.00

฿ 10,960.66

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50.4L 530×366×334(H)mm 5 - - - - - - - - -

฿ 6,150.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75.9L 649×439×340(H)mm 1 - - - - - - - - -

฿ 17,474.00

฿ 14,206.36

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75.9L 649×439×340(H)mm 5 - - - - - - - - -

฿ 5,334.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 61.7L - - OD green - - 530×366×397(H)mm 494×336×366(H)mm 491×334×366(H)mm 102mm - -

฿ 16,484.00

฿ 13,366.88

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 61.7L - 5 pcs. OD green - - 530×366×397(H)mm 494×336×366(H)mm 491×334×366(H)mm 102mm - -

฿ 7,487.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 401-500 92.2L - - OD green - - 648 × 440 × 419 (when folded: 91) (H) mm 600×406×381(H)mm 599×404×381(H)mm - 940 kgf Both short sides 21 type

฿ 21,480.00

฿ 17,446.06

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 401-500 92.2L - 5 pcs. OD green - - 648 × 440 × 419 (when folded: 91) (H) mm 600×406×381(H)mm 599×404×381(H)mm - 940 kgf Both short sides 21 type

Basic Specifications

  • Materials
    Polypropylene

Product Description

[Features]
· Stackable
·With a lock mechanism on both ends of the top lid to prevent the lid from opening and closing

Part Number
EA506AA-4D
EA506AA-4E SALE
EA506AA-7D
EA506AA-7E SALE
EA506AA-8D
EA506AA-8E SALE
EA506AA-9D
EA506AA-9E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity Size Quantity Color Details 2 Details 1 Size (Outer Dimensions) Size (Inner dimensions) Effective Inner Dimensions Overall Height When Folded Compressive Load Card Holder

฿ 4,459.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50.4L 530×366×334(H)mm - - With slide lock Quantity: 1 pc. - - - - - -

฿ 13,505.00

฿ 10,960.66

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 50.4L 530×366×334(H)mm 5 - - - - - - - - -

฿ 6,150.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75.9L 649×439×340(H)mm 1 - - - - - - - - -

฿ 17,474.00

฿ 14,206.36

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 301-400 75.9L 649×439×340(H)mm 5 - - - - - - - - -

฿ 5,334.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 61.7L - - OD green - - 530×366×397(H)mm 494×336×366(H)mm 491×334×366(H)mm 102mm - -

฿ 16,484.00

฿ 13,366.88

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 301-400 61.7L - 5 pcs. OD green - - 530×366×397(H)mm 494×336×366(H)mm 491×334×366(H)mm 102mm - -

฿ 7,487.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 401-500 92.2L - - OD green - - 648 × 440 × 419 (when folded: 91) (H) mm 600×406×381(H)mm 599×404×381(H)mm - 940 kgf Both short sides 21 type

฿ 21,480.00

฿ 17,446.06

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 401-500 92.2L - 5 pcs. OD green - - 648 × 440 × 419 (when folded: 91) (H) mm 600×406×381(H)mm 599×404×381(H)mm - 940 kgf Both short sides 21 type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1