(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AA-46 |
EA506AA-46A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 4,504.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 1 | ||
฿ 18,002.00 ฿ 13,452.89 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 5 |
· Stackable
·Doors are attached to one side (long side and short side), and the contents can be taken in and out from 2 directions even when stacked
Part Number |
---|
EA506AA-46 |
EA506AA-46A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 4,504.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 1 | ||
฿ 18,002.00 ฿ 13,452.89 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?