(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AA-44 |
EA506AA-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Height (mm) |
Capacity | Size | Color | Overall Height When Folded | Compressive Load | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,377.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 201-300 | 30.8L | Outer dimensions: 538 × 366 × 218 (H) mm · Inner dimensions: 491 × 334 × 188 (H) mm · Effective inner dimensions: 490 × 331 × 188 (H) mm | Blue | 92mm | 15.30 kN (1,560 kgf) | 538×368×218(H) | ||
฿ 6,994.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 59.5L | Outer dimensions: 530 × 366 × 397 (H) mm · Inner dimensions: 494 × 336 × 362 (H) mm · Effective inner dimensions: 491 × 335 × 362 (H) mm | - | 102mm | 4.41 kN (450 kgf) | 530×366×397(H) |
Polypropylene containers with excellent chemical resistance and high strength are stackable and foldable, and come with lids that are useful for storing products.
Part Number |
---|
EA506AA-44 |
EA506AA-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Height (mm) |
Capacity | Size | Color | Overall Height When Folded | Compressive Load | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,377.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 201-300 | 30.8L | Outer dimensions: 538 × 366 × 218 (H) mm · Inner dimensions: 491 × 334 × 188 (H) mm · Effective inner dimensions: 490 × 331 × 188 (H) mm | Blue | 92mm | 15.30 kN (1,560 kgf) | 538×368×218(H) | ||
฿ 6,994.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 59.5L | Outer dimensions: 530 × 366 × 397 (H) mm · Inner dimensions: 494 × 336 × 362 (H) mm · Effective inner dimensions: 491 × 335 × 362 (H) mm | - | 102mm | 4.41 kN (450 kgf) | 530×366×397(H) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?