(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

31.7 L Folding Container

31.7 L Folding Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,660.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-31
EA506AA-37
EA506AA-37A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Color Details 1 Compressive Load

฿ 3,054.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Blue Quantity: 1 pc. 13.15 kN (1,341 kgf)

฿ 2,660.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Transparent Quantity: 1 pc. 9.99 kN (1,100 kgf)

฿ 9,351.00

CONTAINER 1 Piece(s) 12 Day(s) 5 Transparent Quantity: 5 pieces 9.99 kN (1,100 kgf)

Basic Specifications

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    201-300
  • Materials
    Polypropylene
  • Capacity
    31.7L
  • Size
    Outer dimensions: 530 × 366 × 205 (H) mm · Inner dimensions: 491 × 333 × 195 (H) mm · Effective inner dimensions: 490 × 331 × 186 (H) mm
  • Lid
    EA506AA-51 (sold separately)
  • Overall Height When Folded
    77mm

Product Description

The container is made of polypropylene, which has excellent chemical resistance and high strength. It can be stacked and folded, and there is also a clear color type.

Part Number
EA506AA-31
EA506AA-37
EA506AA-37A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Color Details 1 Compressive Load

฿ 3,054.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Blue Quantity: 1 pc. 13.15 kN (1,341 kgf)

฿ 2,660.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Transparent Quantity: 1 pc. 9.99 kN (1,100 kgf)

฿ 9,351.00

CONTAINER 1 Piece(s) 12 Day(s) 5 Transparent Quantity: 5 pieces 9.99 kN (1,100 kgf)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1