(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container, 649 × 439 × 340 mm / 74.4 L (With Lid)

Folding Container, 649 × 439 × 340 mm / 74.4 L (With Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,944.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-161
EA506AA-162
EA506AA-163
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 6,944.00

CONTAINER 1 Piece(s) 12 Day(s) Blue

฿ 6,944.00

CONTAINER 1 Piece(s) 12 Day(s) Red

฿ 6,944.00

CONTAINER 1 Piece(s) 11 Day(s) -

Basic Specifications

  • External Shape Width(mm)
    601-700
  • External Shape Depth(mm)
    401-450
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    74.4L
  • Size
    Outer dimensions: 649 × 439 × 340 (H) mm · Inner dimensions: 600 × 406 × 306 (H) mm · Effective inner dimensions: 600 × 405 × 306 (H) mm
  • Details 1
    With lid
  • Size (Outer Dimensions)
    649(W)×439(D)×340(H)mm
  • Size (Inner dimensions)
    600(W)×405(D)×306(H)mm
  • Overall Height When Folded
    90mm
  • Compressive Load
    16.40 kN (1,670 kgf)

Product Description

·You can check the contents from the side.
·There is a simple lock on the lid, which will prevent the lid from opening accidentally.
·The handle is arched for easy holding.
·The upper frame and center frame on the short side are textured so that the seal can be removed cleanly.
· Stackable

Part Number
EA506AA-161
EA506AA-162
EA506AA-163
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 6,944.00

CONTAINER 1 Piece(s) 12 Day(s) Blue

฿ 6,944.00

CONTAINER 1 Piece(s) 12 Day(s) Red

฿ 6,944.00

CONTAINER 1 Piece(s) 11 Day(s) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1