(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50.4 L Folding Container (Window Open, Blue)

50.4 L Folding Container (Window Open, Blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,291.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-15
EA506AA-15A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,291.00

CONTAINER 1 Piece(s) 12 Day(s) 1

฿ 12,731.00

CONTAINER 1 Piece(s) 12 Day(s) 5

Basic Specifications

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene + PC (door)
  • Capacity
    50.8L
  • Size
    Outer dimensions: 530 × 366 × 321 (H) mm · Inner dimensions: 491 × 333 × 311 (H) mm · Effective inner dimensions: 491 × 332 × 303 (H) mm
  • Lid
    EA506AA-51 (sold separately)
  • Color
    Transparent/blue
  • Overall Height When Folded
    79mm
  • Compressive Load
    7.72 kN (788 kgf)

Product Description

·Only 1 side of the window opens. (open/close lock possible)
·lid: EA506AA-51 (sold separately)
· Stackable

Part Number
EA506AA-15
EA506AA-15A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,291.00

CONTAINER 1 Piece(s) 12 Day(s) 1

฿ 12,731.00

CONTAINER 1 Piece(s) 12 Day(s) 5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1