(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA506AA-14DS |
EA506AA-14ES |
EA506AA-18DS |
EA506AA-18ES |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
Capacity | Quantity | Details 1 | Weight | Outer dimensions (W × D × H) | Inner dimensions (W × D × H) | Height when folded | Lid Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,017.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 501-600 | 351-400 | 51.9L | 1 pc. included | Set of container (EA506AA-14D) and lid (EA506AA-14DF) | Main body: 2170 g, lid: 455 g | 530×366×325mm | 494×336×314mm | 86mm | 530×366×18mm | ||
฿ 11,450.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 501-600 | 351-400 | 51.9L | 5 pcs. included | Set of container (EA506AA-14E) and lid (EA506AA-14DF) | Main body: 2170 g, lid: 455 g | 530×366×325mm | 494×336×314mm | 86mm | 530×366×18mm | ||
฿ 5,796.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 401-450 | 74L | 1 pc. included | Set of container (EA506AA-18D) and lid (EA506AA-18DF) | Main body: 3670 g, lid: 800 g | 649×439×327mm | 600×406×315mm | 77mm | 657×446×17mm | ||
฿ 16,371.00 ฿ 13,330.91 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 601-700 | 401-450 | 74L | 5 pcs. included | Set of container (EA506AA-18E) and lid (EA506AA-18DF) | Main body: 3670 g, lid: 800 g | 649×439×327mm | 600×406×315mm | 77mm | 657×446×17mm |
[Features]
Polypropylene stackable multipurpose collapsible container.
Since it can be folded, storage space when not in use can be greatly reduced.
The container and lid are a set.
[Applications]Ideal for storage, management and storage.
Part Number |
---|
EA506AA-14DS |
EA506AA-14ES |
EA506AA-18DS |
EA506AA-18ES |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
Capacity | Quantity | Details 1 | Weight | Outer dimensions (W × D × H) | Inner dimensions (W × D × H) | Height when folded | Lid Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,017.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 501-600 | 351-400 | 51.9L | 1 pc. included | Set of container (EA506AA-14D) and lid (EA506AA-14DF) | Main body: 2170 g, lid: 455 g | 530×366×325mm | 494×336×314mm | 86mm | 530×366×18mm | ||
฿ 11,450.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 501-600 | 351-400 | 51.9L | 5 pcs. included | Set of container (EA506AA-14E) and lid (EA506AA-14DF) | Main body: 2170 g, lid: 455 g | 530×366×325mm | 494×336×314mm | 86mm | 530×366×18mm | ||
฿ 5,796.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 401-450 | 74L | 1 pc. included | Set of container (EA506AA-18D) and lid (EA506AA-18DF) | Main body: 3670 g, lid: 800 g | 649×439×327mm | 600×406×315mm | 77mm | 657×446×17mm | ||
฿ 16,371.00 ฿ 13,330.91 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 601-700 | 401-450 | 74L | 5 pcs. included | Set of container (EA506AA-18E) and lid (EA506AA-18DF) | Main body: 3670 g, lid: 800 g | 649×439×327mm | 600×406×315mm | 77mm | 657×446×17mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?