(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AA-14D |
EA506AA-14E |
EA506AA-18D |
EA506AA-18E |
EA506AA-20D |
EA506AA-20E |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
External Width Range | External Depth Range | External Height Range | Capacity | Size | Quantity | Color | Details 1 | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,510.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,059.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 501-600 | 351-400 | 301-400 | - | - | - | 51.9L | - | 5 | - | - | 530×366×325(H) | ||
฿ 5,060.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 601-700 | 401-450 | 301-400 | - | - | - | 74.0L | - | 1 | - | - | 649×439×327(H) | ||
฿ 12,933.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 601-700 | 401-450 | 301-400 | - | - | - | 74.0L | - | 5 | - | - | 649×439×327(H) | ||
฿ 9,445.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | - | - | - | 701- | 451-500 | 401-500 | 131L | Outer dimensions: 764 × 455 × 458 (H) mm · Inner dimensions: 725 × 415 × 440 (H) mm | 1 pc. | OD color | The lid is EA506AA-20DF (sold separately) | - | ||
฿ 26,124.00 ฿ 21,003.70 |
CONTAINER | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | - | - | - | 701- | 451-500 | 401-500 | 131L | Outer dimensions: 764 × 455 × 458 (H) mm · Inner dimensions: 725 × 415 × 440 (H) mm | 5 Pcs. | OD color | The lid is EA506AA-20DF (sold separately) | - |
Polypropylene containers with excellent chemical resistance and high strength can be stacked and folded.
Part Number |
---|
EA506AA-14D |
EA506AA-14E |
EA506AA-18D |
EA506AA-18E |
EA506AA-20D |
EA506AA-20E |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
External Width Range | External Depth Range | External Height Range | Capacity | Size | Quantity | Color | Details 1 | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,510.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,059.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 501-600 | 351-400 | 301-400 | - | - | - | 51.9L | - | 5 | - | - | 530×366×325(H) | ||
฿ 5,060.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 601-700 | 401-450 | 301-400 | - | - | - | 74.0L | - | 1 | - | - | 649×439×327(H) | ||
฿ 12,933.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | 601-700 | 401-450 | 301-400 | - | - | - | 74.0L | - | 5 | - | - | 649×439×327(H) | ||
฿ 9,445.00 |
CONTAINER | 1 Piece(s) | - | 12 Day(s) | - | - | - | 701- | 451-500 | 401-500 | 131L | Outer dimensions: 764 × 455 × 458 (H) mm · Inner dimensions: 725 × 415 × 440 (H) mm | 1 pc. | OD color | The lid is EA506AA-20DF (sold separately) | - | ||
฿ 26,124.00 ฿ 21,003.70 |
CONTAINER | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | - | - | - | 701- | 451-500 | 401-500 | 131L | Outer dimensions: 764 × 455 × 458 (H) mm · Inner dimensions: 725 × 415 × 440 (H) mm | 5 Pcs. | OD color | The lid is EA506AA-20DF (sold separately) | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?