- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
40/48 L Folding Container (Blue, With Lid, 2 Pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Height (mm) |
Capacity |
Height |
|
฿ 8,296.00
|
CONTAINER
|
1 Piece(s)
|
|
12 Day(s)
|
201-300 |
40L |
271mm |
|
฿ 8,234.00
|
CONTAINER
|
1 Piece(s)
|
|
12 Day(s)
|
301-400 |
48L |
320mm |
Basic Specifications
-
- External Shape Width(mm)
- 501-600
-
- External Shape Depth(mm)
- 351-400
-
- Materials
- Polypropylene
-
- Size
- 530(W)×366(D)mm
-
- Quantity
- 2 pcs.
-
- Color
- Blue
Product Description
It can be used mainly in transportation and logistics sites, and has excellent durability and high strength, protects products, and can be stacked and folded.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Height (mm) |
Capacity |
Height |
|
฿ 8,296.00
|
CONTAINER
|
1 Piece(s)
|
|
12 Day(s)
|
201-300 |
40L |
271mm |
|
฿ 8,234.00
|
CONTAINER
|
1 Piece(s)
|
|
12 Day(s)
|
301-400 |
48L |
320mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?