Parts Box EA505RG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Since the edge protrusion is engaged with the upper lid, sealing performance is excellent.
・2 pcs of -1 can be placed on top of -2 and 2 pcs of -2 can be placed on top of -3, it is very useful to save the storage space.
・With mounting hole for padlock-Dia. 6mm
・Stackable
・Dim. (mm)-275 x 175 x 125(H)
・Weight-450g