Storage Case (with Casters) EA505RA-75

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・With 2 inner trays
・An extended handle allows the case to be moved like a carrying case.
・Dim.…675 x 416 x 472mm
・Weight…7.1kg