Tool Box (With Inner Tray) EA505MD-10

Caution
Product Description
【Product Specifications】
・Description …Tool Box
・Size …475×335×320(H)mm
・Weight …2.74kg
・Material …Impact Copolymers
・Weight …3.6kg
・Padlock Attachment Dia. …19(W)×12(D)mm
・With Inner Tray (1 Pc)
・Lid From Either Way Opening and shutting Possible
・Load Capacity 516kgf, Tough onstruction (Handle Pull Strong 179kgf ).Chair 、Stool Usage 。
・Both The side Multipurpose With Holder 。Small Article Case EA508MA-51(Separately Sold )Fittings Possible 。
・Shoulder Type Changed Belt With Hole(※Belt Not Included)
・Can Be Vertically Stacked
・Bottom Slip Stop Addapted