Handy Screw Box EA505KD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-171 x 171 x 161(H)mm
・Weight-300g
・Material-Highly shock-resistant copolymer
・Even all screws in an economy box can be put in.
・With removable one-touch lid
・Spec.…Without partition