Tool Box with Inner Tray EA505KB-450

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material- Shock-resistant copolymer
・With inner tray
・With mounting hole for padlock (W x D)- 19 x 4.5mm
・Rigid double structure which is resistant to deformation and distortion
・Strong buckle which cannot be opened by fall (bow buckle)
・Dim. (mm)-450 x 243 x 210(H)
・Weight-2.1kg