Tool Box with Inner Tray EA505K-690

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With L-Type inner tray having partitions
・Material-Highly shock-resistant copolymer
・The box can be opened from either the front side or the rear side.
・Dim. (mm)…697 x 330 x 250(H)
・Weight…3.4kg