Tool Box with Inner Tray EA505K-450A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Highly shock-resistant copolymer
・With mini-box
・-400 and -400A have 1 buckle.
・Weight: -400: 1.7kg, -450: 2.1kg, -530: 2.65kg
・Dim. (mm)…450 x 243 x 210(H)
・Color…Gray