[OD Green] Tool Storage Basket EA505AS-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Highly shock-resistant copolymer resin
・Spacious design which allows easy storage of large power tools
・The baskets can be stacked when stored.
・Easy-to-grip large handle design
・The baskets can be nested or stacked by folding thehandles inside or outside.
・Stackable
・Dim. (mm)…465 x 385 x 280
・Capacity…Approx. 27L