Tool Box EA505AD-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Ultra-highly shock-resistant copolymer
・Dim.-385 x 202 x 140(H)mm
・Weight: -1 and -2: 860g, -3: 650g
・Shock-resistant car bumper material is used.
・Spec.…Without inner tray
・Color…Blue