(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

465 × 333 × 322 mm Storage Case

465 × 333 × 322 mm Storage Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,640.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA505-6
EA505-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1

฿ 3,640.00

BOX 1 Piece(s) 12 Day(s) Color: Blue/black

฿ 3,640.00

BOX 1 Piece(s) 12 Day(s) Color: Red/black

Basic Specifications

  • Detail 8
    Super strong (Load capacity: 500 kgf, handle tensile strength: 110 kgf)
  • Details 7
    Capacity: 27 L
  • Details 4
    Weight: 2.6 kg
  • Details 3
    Inner dimensions: L360 × W255 × H210 (below the inner dish) mm; inner dish size: L223 × W265 × H70mm
  • Details 2
    Outer dimensions: L465 × W333 × H322mm
  • Details 5
    Padlock mounting hole: 18 (W) ×6 (D) mm
  • Details 6
    Material: High impact resistant copolymer resin

Product Description

·Can store circular saws. (Circular saw size that can be stored: 165 to 190 mm) By turning the inner dish over, the circular saw transforms into a base that can be stored horizontally. (Can be used alone) It can also be used as a convenient inner dish for storage. (With 1 partition plate that is convenient for sorting)
·Double-open type that is easy to put in and out items. It can be opened and closed from either front or back.
·With large handle that is stable and easy to hold (easy to hand over)
·Both the lid and the main body have excellent strength due to the increased ribs. (also usable as a chair)
·The partition plate of the inner dish can be removed

Part Number
EA505-6
EA505-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1

฿ 3,640.00

BOX 1 Piece(s) 12 Day(s) Color: Blue/black

฿ 3,640.00

BOX 1 Piece(s) 12 Day(s) Color: Red/black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1