[Steel] Double Lid Tool Box EA504AD-1A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material …Steel
    ・Size…440(W)×233(D)×230(H)mm
    ・Carrying Tray Size …390(W)×100(D)×45(H)mm
    ・Weight …7.1kg
    ・Padlock Attachment Dia. …Dia 5mm
    ・Locking Is Available By Using Padlocks, Etc.(the Key Is Not Included. )
    ・Built-in Handle Made Of Die-cast Aluminum With Light Weight And Excellent Durability Is Designed To Be Easy To Hold Despite Its Sharp Design By Making Hand-contacting Section Round.
    ・Double-lid Tool Box With Built-in Trays That Are Deployed Sideways Upon Opening For A Glance Of Stored Items.
    ・New Mechanism: Built-in Handle That Is Stored Flatly Allows You To Carry The Case By Just “lifting Up" From Stored Condition. Handle Is Stored Under Its Own Weight When You Place The Case And Release The Handle. It Allows You To Carry The Case Speedily Wi
    ・One Removable And Portable Carrying Tray (upper Stage) And One Fixed Tray (lower Stage) Are Provided On Each Side, Totaling 4 Trays. (*portable Trays Do Not Have A Handle.)
    ・Rubber Pads Are Used On The Corners To Avoid Damaging Car Trunks, Wooden Floors, Etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat