Chain Cutter EA501C-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length--2: 119mm-3: 132mm-5: 169mm
・With spare pin
・Material-Forged steel body
・This tool allows easy cutting of a single chain of vehicles and transmission machines.
・Compatible chain…3/8"
・Count…#35