Ball Bearing Extractor Set EA500YB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Suitable bearing(ISO)-6011 to 6020・6206 to 6212・6305 to 6309・6403 to 6407
・Bar, spindle, pull bolt: 1 set, puller: 3 sets
・Material-Special steel
・For ball bearing of every type