Ball Bearing Extractor Set EA500YA-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Bar, spindle, pull bolt: 1 set, separator, extension bolt: 1 set, pull jaw: 1 set, puller: 3 sets, 15 g grease
・Suitable bearing(ISO)-6004 to 6013・6201 to 6206・6300 to 6305
・Capacity-Separator:6 to 40mm, Pooler:25 to 95mm
・Arm depth-115 to210mm