Ball Bearing Extractor Set EA500YA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Suitable bearing(ISO)-6004 to 6013・6201 to 6206・6300 to 6305
・Bar, spindle, pull bolt: 1 set, puller: 3 sets
・Material-Special steel
・For ball bearing of every type