Separator Puller EA500X-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Convenient for use as the pulley (bearing) remover especially for the long arm pulley
・Reverse direction setting of the arm offers the function of pulley remover.
・Horizontal clamping mechanism can clamp the arms , eliminate slip and ensure the reliable work.
・Max. dia.…150mm
・Reach…325mm
・Weight…4.8kg