(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA500JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 68,839.00 ฿ 61,301.13 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Thin claw type
・German steel
・2 claw・3 claw puller set(3 each for 3 arm types)
・Applicable dia. - 120mm, 130mm, outside:70 to 180mm.
・Arm length…100mm, 200mm, 250mm, 350mm
・Claw thickness - 4.0mm.
・The center bolt length of two claws- 160mm
・The center bolt length of three claws - 250mm
・Case dim.…440(W)×355(D)×155(H)mm
・Weight…8.58kg
・Ideal for narrow places
・The pulley, gear wheel, ball bearing, etc. can be pulled out firmly without damage.
Part Number |
---|
EA500JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 68,839.00 ฿ 61,301.13 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?