Arm Puller EA500BW-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Reversible type arm which can use two types of claws (Inner/outer removal is allowed.)
・The arm is automatically tightened during operation.
・German steel
・Max. dia.…100mm
・Arm depth…75mm
・Weight (kg)…0.7