Arm Puller EA500BV-380

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Reversible type arm which can use two types of claws (Inner/outer removal is allowed.)
・The arm is automatically tightened during operation.
・Ideal for work in narrow places
・German steel
・Max. dia.…380mm
・Arm depth…300mm
・Weight (kg)…5.2