(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA500BV-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,272.00 ฿ 24,693.05 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Reversible type arm which can use two types of claws (Inner/outer removal is allowed.)
・The arm is automatically tightened during operation.
・Ideal for work in narrow places
・German steel
・Max. dia.…300mm
・Arm depth…260mm
・Weight (kg)…4.7
Part Number |
---|
EA500BV-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,272.00 ฿ 24,693.05 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?