(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Puller EA500BV-150

Arm Puller EA500BV-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA500BV-150

Part Number
EA500BV-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,602.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Reversible type arm which can use two types of claws (Inner/outer removal is allowed.)
・The arm is automatically tightened during operation.
・Ideal for work in narrow places
・German steel
・Max. dia.…150mm
・Arm depth…85mm
・Weight (kg)…0.9

Specifications of EA500BV-150

Part Number
EA500BV-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,602.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1