Arm Puller EA500BP-55

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・When the dial is turned, the claws will tighten and secure an object.
・German steel
・Claw-BP-55 to -250: 2 pcsBR-125 to -300: 3 pcs
・Max. dia.…55mm
・Arm depth…46mm
・Weight…0.35kg