Hydraulic Automatic Grip Puller EA500BL-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hydraulic capacity-10t
・Stroke-10mm
・With an extension
・German steel
・Claw-AL-100 to -250: 2 pcs, BL-100 to -250: 3 pcs
・Capacity (dia.)…50 to 100mm
・Arm depth…100mm
・Weight…3.5kg