Claw Fixed Type 3-Arm Puller EA500BE-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Adjust the claw to a required opening width using the adjust lever. So this can pull out a solid without slip.
・Fixed type
・Max. dia.…150mm
・Arm depth…125mm
・Weight…1.7kg