Hydraulic Automatic Grip Puller EA500AL-250

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hydraulic capacity-10t
・Stroke-10mm
・With an extension
・German steel
・Claw-AL-100 to -250: 2 pcs, BL-100 to -250: 3 pcs
・Capacity (dia.)…130 to 250mm
・Arm depth…250mm
・Weight…4.7kg