Slide Puller With Fixing Screw EA500AG-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The slim arm makes this tool suitable for use in a narrow space.
・German steel
・Claw-AG-90 to -350: 2 pcs, BG-90 to -250: 3 pcs
・Max. dia.…200mm
・Arm depth…150mm
・Weight…3.1kg