[Biting Strengthen Type] Puller EA500AC-70

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Tightening the shaft strengthens the arm grip.
・Claw-AC-60 to -80: 2 pcs, BC-60 to -80: 3 pcs
・Max. dia.…70mm
・Arm depth…70mm
・Weight…0.24kg