[Biting Strengthen Type] Puller EA500AC-160

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Tightening the shaft strengthens the arm grip.
・Claw-AC-100 to -375: 2 pcsBC-100 to -250: 3 pcs
・Max. dia.…160mm
・Arm depth…160mm
・Weight…1.8kg