Fan Puller EA500-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Max. dia.-200mm
・Arm depth-200mm
・By turning over the claws, outside hooking and nside hooking are possible.
・The claws are strong and tough, characteristic of German steel.
・Weight…1.1kg
・Claw…2 pcs