Pulley Remover EA500-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・German steel
・Tough claws specific to the German steel
・The narrow screw pitches allow easy removal.
・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs
・Max. dia.…100mm
・Arm depth…100mm
・Weight…0.48kg