Ball Valve for Refrigerant EA496DC-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Piping can be performed by directly inserting a copper tube and tightening the nut.
・Application-Refrigerant, air
・Normal pressure-4.5MPa
・Withstanding pressure-6.8MPa
・Nut width across flats-DC-11: 12.7mm (1/2), DC-12: 15.88mm (5/8)
・Compatible copper tube dim.…1/4 (dia. 6.35mm)