Sentry Lock with 400.0mm strap(Tear off) EA475ME-350

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tag size-28 x 50mm
・Thread dia.-3.8mm
・Thread length-350mm
・Material-Polypropylene
・Tension strength-20kgf
・Color-Red
・With a serial number different one by one
・Available removal the cut part by hand an easily
・Qty. per unit-20 pcs