Lock And Key, Sealing Band EA475MA-200A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polypropylene
・Breaking Load …20kgf
・Color …Green
・Tag Section size …23(W)×50(L)mm
・String size …6(W)×200(L)×1.6(t)mm
・Qty. Per Unit …20 pcs