Tag EA475HZ-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Resin, wire
・Dim.-120 x 60mm
・Wire length-100mm
・Writable with oil-based marker
・This is a waterproof type and can be used regardless of the place and weather.
・Color…White