Double Winding Center Punch Clamp EA463BH-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・A band to be fastened by punching
・Thickness-0.635mm
・Material-Stainless steel (SUS201)
・Heavy-duty type with double winding
・Use EA463BH-1, -2, or -2A (P.125) for punching.
・Max. dia.…127mm
・Width…16mm
・Qty. /unit…5 pcs