1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Board (Transparent) EA441PE Series

Polycarbonate Board (Transparent) EA441PE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Transparency equivalent to glass
・ Small molding shrinkage and excellent stability of molded products
・ Excellent impact resistance
・ Good heat resistance and low temperature characteristics
[Applications]
・ Electrical / electronic / engineering field (CD/DVD discs, etc.)
・ Armor (Police protective shields, special forces helmets, etc.)
・ Livingware (Suitcases, sunglasses, etc.)

 
Part Number
EA441PE-1
EA441PE-2
EA441PE-3
EA441PE-4
EA441PE-6
EA441PE-7
EA441PE-8
EA441PE-9
EA441PE-11
EA441PE-12
EA441PE-13
EA441PE-14
EA441PE-16
EA441PE-17
EA441PE-18
EA441PE-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness Size Weight

฿ 1,697.00

SHEET 1 Piece(s) 12 Day(s) 2mm500×300mm360g

฿ 2,265.00

SHEET 1 Piece(s) 12 Day(s) 2mm500×500mm600g

฿ 3,193.00

SHEET 1 Piece(s) 12 Day(s) 2mm1000×300mm720g

฿ 4,442.00

SHEET 1 Piece(s) 12 Day(s) 2mm1000×500mm1200g

฿ 2,265.00

SHEET 1 Piece(s) 12 Day(s) 3mm500×300mm540g

฿ 3,240.00

SHEET 1 Piece(s) 12 Day(s) 3mm500×500mm900g

฿ 4,442.00

SHEET 1 Piece(s) 12 Day(s) 3mm1000×300mm1080g

฿ 6,245.00

SHEET 1 Piece(s) 12 Day(s) 3mm1000×500mm1800g

฿ 3,694.00

SHEET 1 Piece(s) 12 Day(s) 5mm500×300mm900g

฿ 5,070.00

SHEET 1 Piece(s) 12 Day(s) 5mm500×500mm1500g

฿ 4,039.38

SHEET 1 Piece(s) 5 Day(s) 5mm1000×300mm1800g

฿ 10,064.00

SHEET 1 Piece(s) 12 Day(s) 5mm1000×500mm3000g

฿ 6,779.00

SHEET 1 Piece(s) 12 Day(s) 10mm500×300mm1800g

฿ 5,485.35

SHEET 1 Piece(s) 5 Day(s) 10mm500×500mm3000g

฿ 13,402.00

SHEET 1 Piece(s) 12 Day(s) 10mm1000×300mm3600g

฿ 19,367.00

SHEET 1 Piece(s) 12 Day(s) 10mm1000×500mm6000g

Loading...

  1. 1

Basic Information

Materials Polycarbonate Color Transparent Dimension tolerance Length: 0 to +2.0 mm, width: 0 to +2.0 mm, thickness: ±1.0 mm