1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

600 x 1200mm polyacetal sheet

600 x 1200mm polyacetal sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Material: Polypenco Acetal (copolymer)
● Size: 600 (W) ×1200 (D) mm
● color: Natural color

 
Part Number
EA441MC-5
EA441MC-6
EA441MC-8
EA441MC-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness

฿ 9,434.00

SHEET 1 Piece(s) 12 Day(s) 5mm

฿ 11,177.00

SHEET 1 Piece(s) 12 Day(s) 6mm

฿ 14,787.00

SHEET 1 Piece(s) 12 Day(s) 8mm

฿ 16,234.00

SHEET 1 Piece(s) 12 Day(s) 10mm

Loading...

  1. 1

Basic Information

Materials Polypenco Acetal (copolymer) Size 600(W)×1200(D)mm Color White
Tolerance W: 0 to +20.0 mm, D: 0 to +30.0 mm, thickness: +0.2 to +1.0 mm